Industrial Ethernet Switch - FL SWITCH LM 4TX/2FX SM-E - 2891864

Ethernet Lean Managed Switch with four 10/100 Mbps RJ45 ports and two 10/100 Mbps FX-SC single mode ports, preconfigured for EtherNet/IP™

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The compact lean managed switches (LM) make it possible to set up flexible and economical managed Ethernet networks in an automation environment. Its huge range of connection variants and extended temperature range of -40 °C to +70 °C enable it to perfectly cover the requirements of industrial applications. The integrated software allows networks to be redundantly set up, diagnosed and monitored using IT standard protocols.

Your advantages

  • Web-based management, SNMP
  • Compact housing
  • Comprehensive fiber optic versions
  • Configuration can be stored externally
  • -40°C ... +70°C ambient temperature
  • Configurable alarm contact
Logo Logo

Key Commercial Data

Orderkey 2891864
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 298 (C-8-2015)
GTIN 4046356281454
Weight per Piece (excluding packing) 230.000 g
Custom tariff number 85176200