Electronic housing - ME 12,5 OT-MSTBO GN VPE150 - 2890344

Component housing, Upper part, Color: green, Width: 12.5 mm, Constructional height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2890344
Packing unit 150 pc
Minimum order quantity 150 pc
GTIN 4046356083782
Weight per Piece (excluding packing) 8.130 g
Custom tariff number 85472000