Monitor - LCD 5012 - 2887632

The illustration can vary depends on the configuration

LCD monitor without touch screen, 12" display, with digital image transmission, panel housing

Price:

Configuration

Overview

Technical data

Downloads

Product Description

The LCD 5012 monitor with a high-resolution 12.1" color TFT display and a resolution of 800 x 600 pixels, is ideal as a remote operator interface. Two different housing types are available.
The aluminum die-cast housing (IP65) can be mounted either using a tilting adaptor (top/bottom), a bracket flange connection (top/bottom) or a wall bracket. The On/Off button on the front is without function.
In contrast, the monitor in the panel mounting base (front IP65) is only designed to be inbuilt. Monitors with digital interface (PnD) also have 2 USB interfaces on board.
The LCD 5012 can be fitted with an optional front USB interface.
Touch screen, power supply unit, housing and method of mounting for the LCD 5012 can all be configured.

Key Commercial Data

Orderkey 2887632
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356080002
Weight per Piece (excluding packing) 444.440 g
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback