Monitor - TRM 5015 - 2887629

The illustration can vary depends on the configuration

Terminal-PC with touchscreen, 15" display, enclosed housing. Configurable: Processor, RAM, mass storage, power supply system and operating system, for example.

Price:

Overview

Technical data

Downloads

Product Description

The TRM 5015 is a powerful terminal PC with touch screen and optional front USB, mounted in a sturdy aluminum cast housing. Waste heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a cooling unit. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can use a separate block of numeric keys.
The TRM 5015 has high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels.
The aluminum die-cast housing (IP65) can be mounted either using a tilting adapter (top/bottom), a bracket flange connection (top/bottom) or a wall bracket.
In addition to this, the following features of a standard PC, such as RAM, mass storage, power supply unit and operating system can be configured.

Key Commercial Data

Orderkey 2887629
Packing unit 1
GTIN 4046356080217
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback