Monitor - TRM 5012 - 2887616

The illustration can vary depends on the configuration

Terminal-PC with touchscreen, 12,1" display, enclosed housing. Configurable: Processor, RAM, mass storage, power supply system and operating system, for example.



Technical data


Product Description

The TRM 5012 is a powerful terminal PC with touch screen and optional front USB, mounted in a sturdy aluminum cast housing. Waste heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a cooling unit. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can use a separate block of numeric keys.
The TRM 5012 has high-resolution 12.1" color TFT display with a resolution of 800 x 600 pixels.
The aluminum die-cast housing (IP65) can be mounted either using a tilting adapter (top/bottom), a bracket flange connection (top/bottom) or a wall bracket.
In addition to this, the following features of a standard PC, such as RAM, mass storage, power supply unit and operating system can be configured.

Key Commercial Data

Orderkey 2887616
Packing unit 1


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback