Industrial PC - IPC 5500 - 2887564

The illustration can vary depends on the configuration

Industrial PC without display, 5 slots. Configurable: Processor, RAM, mass storage, drives, power supply unit and operating system.

Price:

Configuration

Overview

Technical data

Downloads

Product Description

Industrial PCs – Compact and robust!
The industrial PC 5500 with IP65 protection (front) is especially suitable for use as a PC-based control system for machines and systems in harsh environments.
The PLC offers the industry PC a powerful platform with the option of a direct fieldbus connection. Industrial PCs from Phoenix Contact offer guaranteed safety for industrial applications.
The IPC 5500 has all the major PC interfaces as a standard and has an internal disk drive.
In addition to this, all the features of a standard PC, such as processor, RAM, mass storage, drives, power supply unit and operating system can be configured.

Key Commercial Data

Orderkey 2887564
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356079945
Weight per Piece (excluding packing) 11,500.000 g
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback