Panel PC - PPC 5515 - 2887470

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, 5 slots. Configurable: Including processor, RAM, mass storage, drives, power supply unit and operating system.

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs – The high-end solution!
Panel PCs combine operating and monitoring functions with the features of a powerful industrial PC – everything is integrated in a single device: Controller, machine and system operation, programming, test and communications – the high-end solution for open and closed-loop control engineering.
A particular feature of the Panel PCs is their compact housing shape and minimum installation depth. They can also be used in harsh environmental conditions thanks to the use of aluminum for the solid front panel and the housing.
The PPC 5515 has high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels, as well as 5 free slots. The software keyboard, on which all the alphanumeric keys of a standard keyboard are present, is included as a standard feature. In addition, you can use a separate block of numeric keys. Five additional keys are provided on the bottom left of the LCD. These additional keys can be used for activating the software keyboard, changing the task (Alt + Tab), activating the right mouse button, and modifying the brightness. One of the keys is reserved for user-specific functions.
In addition to this, the following features of a standard PC, such as processor, RAM, mass storage, drives, power supply unit and operating system can be configured.

Key Commercial Data

Orderkey 2887470
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356079990
Weight per Piece (excluding packing) 10,200.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback