PLC combination - S-MAX 5000 CE IB - 2886073

Powerful combination of PC platform and PLC with INTERBUS fieldbus master, without display, Windows CE.NET

Price:

Overview

Technical data

Accessories

Downloads

Product Description

S-MAX – The all-in-one control system!
S-MAX 5000 CE IB offers a powerful combination of PC platform, PLC, and fieldbus master. S-MAX is the all-in-one system for control and regulation and communication. All hardware and software components are installed, perfectly designed to work together, and tested. A powerful industrial PC serves as the basis for the control system. It is housed in a compact aluminum housing with a solid front plate. Two Ethernet interfaces are part of the many other features included in the basic configuration.
The S-MAX 5000 CE IB (also known as Blind Node) allows an external LCD monitor to be connected. The existing OPC interface (OPC server) can be used to integrate objects quickly and easily into visualization projects. The PLC loads the control programs, processes them, and provides debug functions for the programming, startup, and maintenance of PLC-controlled machines and systems. The integrated fieldbus master for the INTERBUS standard fieldbus system rounds off S-MAX to make it a highly communicative control system.

Key Commercial Data

Orderkey 2886073
Packing unit 1
Catalog page Page 377 (NTK-2006)
GTIN 4017918984458
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback