Wireless module - RAD-ISM-900-BD-BUS-NZ - 2885139

Transceiver (transmitter and receiver) for expanding point to multipoint connections and repeater circuits, for 900 MHz bidirectional wireless transmission system (New Zealand)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Two omnidirectional antennas (optional)
  • Additional transceivers can be added to configure repeater systems
  • No additional parameterization or programming required
  • Two pre-programmed transceivers that automatically communicate with each other
  • Operates in the license-free 902 - 928 MHz ISM band
  • Individual transceivers are listed under Class I, Division 2
  • Frequency hopping spread spectrum
  • Status of the wireless connection via a relay (RF link)
  • Each transceiver has 1 analog input (4 ... 20 mA) and 2 digital inputs (5 ... 30 V AC/DC), as well as 1 analog output and 2 digital outputs, for direct connection to compatible sensors and actuators and for data transmission in both directions
  • The integrated bus foot enables connection to additional I/O modules
Logo Logo

Key Commercial Data

Orderkey 2885139
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 665 (IF-2011)
GTIN 4046356049825
Weight per Piece (excluding packing) 444.440 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback