Wireless module - RAD-ISM-900-RX-NZ - 2885058

Receiver to expand point-to-multipoint connections, for unidirectional,. wireless 900 MHz transmission system (New Zealand)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Two pre-programmed transceivers that automatically communicate with each other
  • The transmitter can be installed on a DIN rail or outdoors (IP65)
  • Operates in the license-free 902 - 928 MHz ISM band
  • Frequency hopping spread spectrum
  • The receiver for DIN rail mounting is supplied with 24 V DC
  • Conducted transmitters can either be supplied with 24 V DC or 120/240 V AC
  • Two omnidirectional antennas
Logo Logo

Key Commercial Data

Orderkey 2885058
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 466 (C-8-2013)
GTIN 4046356049757
Weight per Piece (excluding packing) 444.440 g
Custom tariff number 85176990
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
HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback