Bus coupler - IL MII BK DI8 DO4-PAC - 2884619

Inline, Bus coupler, Mechatrolink, USB type A, socket, Digital inputs: 8, 24 V DC, connection method: 3-wire, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The bus coupler for the Mechatrolink protocol has 4 digital outputs and 8 digital inputs. This package contains all the necessary Inline connectors for connecting the supply and the I/Os.
The Inline terminals can be labeled using pull-out labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM-6... Zack marker strip for labeling the terminal points.

Your advantages

  • Meets Mechatrolink II intelligent I/O specification
  • Slave address, baud rate, and Mechatrolink data width can be set via DIP switches
  • Supports high-speed I/O scanner
  • Data transmission speed: 10 Mbps (MII) and 4 Mbps (MI)
  • Mechatrolink network connection
Logo

Key Commercial Data

Orderkey 2884619
Packing unit 1 pc
Catalog page Page 192 (C-8-2013)
GTIN 4046356137836
Weight per Piece (excluding packing) 296.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback