Motor starter - IBS IP 400 ME-MLR 2-8A - 2884295

The illustration shows the version IBS IP 400 ME-ELR R-3A

Electromechanical motor starter, electronic module without lower part of housing, 2-channel direct starter

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The motor starter modules allow three-phase standard motors to be switched via INTERBUS and are available with two housing variants.
The standard housing in IP54 protection is especially suited for direct use in machines and systems in conveyor technology, whereas the high-grade steel variant in IP67 protection is designed for installation in food industry systems.
Since they are available in different versions, INTERBUS motor control switches cover the most important applications.
The 1 and 2-channel motor starters allow direct drives to be controlled and there are reversing load versions for applications involving different drive directions.
If different speeds are required, the variable frequency drives provide the right control.

Additional features include:
- Easy installation and pluggable connections
- Removable module electronics
- Power networking:
Motor starter 400 V AC / 20 A
Variable frequency drive 500 V AC / 20 A
- Comprehensive status and diagnostics displays on the module
- Startup without bus possible with manual operate function (with VFD also with RS -232)
- Initiator inputs for the connection of sensors and
- High-grade steel housing, which is extremely resistant to cleaning agents and
- Sheet steel housing, ideal for use in the plant, with pluggable cable feed-throughs for ready-assembled cable.

Logo

Key Commercial Data

Orderkey 2884295
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 426 (AX-2009)
GTIN 4046356049665
Weight per Piece (excluding packing) 4,420.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback