Type 3 surge protection device - PT 4-PE/S-230AC/FM - 2882459

Pluggable type 3 arrester (device protection) for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE) with remote indication contact.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • Tool-free plug replacement
  • With floating remote indication contact
  • Consists of base element and plug
  • For single and multi-phase power supply units
  • DIN rail module
  • Optical signaling of disconnection via LED
Logo Logo

Key Commercial Data

Orderkey 2882459
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 56 (C-6-2013)
GTIN 4046356081771
Weight per Piece (excluding packing) 114.580 g
Custom tariff number 85363090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback