Type 3 surge protection device - MNT-TELE S/WH - 2880901

Socket attachment plug with surge protection for the power supply and signal connection of a termination device with analog or digital telecommunications interface (VDSL up to 46 Mbps). Cable is included.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy operation
  • Thermal monitoring of the protective circuit
  • Compact protection for termination devices
  • Green LED - operating indicator for the power supply
Logo

Key Commercial Data

Orderkey 2880901
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 57 (C-6-2015)
GTIN 4046356013116
Weight per Piece (excluding packing) 213.000 g
Custom tariff number 85363030