Surge protection device - D-LAN-19 -12 - 2880150

The illustration shows the version with 24 ports

19" rack with 12 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 19" rack for installation in storey distributors
  • Protection of all eight signal wires of the data cable
  • Reliable transmission speeds up to 1 Gbps
  • Up to 24 ports with RJ45 connection
  • Indirect grounding via a gas-filled surge arrester in the housing
  • Direct grounding via a connection on the housing

Key Commercial Data

Orderkey 2880150
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 113 (C-6-2015)
GTIN 4017918962807
Weight per Piece (excluding packing) 3,115.100 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback