I/O module - ILB IB 24 DI16 DO16/N - 2878858

Inline Block IO digital input/output module, INTERBUS, 16 inputs, 24 V DC, 2, 3-conductor connection method, 16 outputs, 24 V DC, 500 mA, 2, 3-conductor connection method, without plug

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 16 digital inputs
  • 16 digital outputs
  • Connection of sensors in 2 and 3-wire technology
  • Connection of actuators in 2 and 3-wire technology
  • Maximum permissible load current per sensor: 125 mA
  • Nominal current per output: 500 mA
  • Total current of the terminal: 8 A
  • Maximum permissible load current from the terminal: 2 A
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2878858
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918996451
Weight per Piece (excluding packing) 500.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback