Inline terminal - IB IL 24 DI16-2MBD-PAC/SN - 2878120

Inline, Digital input terminal, Digital inputs: 16, 24 V DC, connection method: 3-conductor, transmission speed in the local bus 2 Mbps, degree of protection IP20, including Inline connectors and marking fields, connectors numbered individually

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to acquire digital signals.

Your advantages

  • 16 digital inputs
  • Connection of sensors in 2 and 3-wire technology
  • Maximum permissible load current per sensor: 250 mA
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2878120
Packing unit 1 pc
Catalog page Page 271 (AX-2009)
GTIN 4046356298773
Weight per Piece (excluding packing) 122.000 g
Custom tariff number 85389091