Controller - S-MAX 5006 CE CO - 2871949

Powerful combination of PC platform, PLC and visualization with CANopen® fieldbus master, 6.4" display, Windows CE.NET

Price:

Overview

Technical data

Accessories

Downloads

Product Description

S-MAX – The all-in-one controller!
S-MAX is a powerful combination of PC platform, PLC, and fieldbus master, together with operating and monitoring functions. Whenever a control system is required to take over more specialized tasks in addition to its classical visualization functions, PC-based solutions are the obvious choice. S-MAX is the all-in-one system for control and regulation, operating and monitoring, and communication. All hardware and software components have been pre-tested, installed and perfectly designed to work together.
A powerful Panel PC serves as the basis for the control system. It is housed in a compact aluminum housing with a solid front plate and low installation depth. The high-resolution 6.4” color TFT display with a touch screen and a resolution of 640 x 480 pixels, as well as two Ethernet interfaces, are some of the many features in the basic configuration.
S-MAX also has a visualization, which offers intuitive operation and high-performance object dynamization. Object instances can be reused, which makes for very efficient operation. The OPC interface can be used to integrate the objects quickly and easily into existing projects. The integrated PLC loads the control programs, processes them, and provides debug functions for the programming, startup, and maintenance of PLC-controlled machines and systems. The integrated fieldbus master for the CANopen® standard fieldbus system rounds off S-MAX to make it a highly communicative control system.

Key Commercial Data

Orderkey 2871949
Packing unit 1
Catalog page Page 377 (NTK-2006)
GTIN 4017918975180
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback