Electronic housing - ME MAX 35 U-U1 FRBK S80 - 2869812

The illustration shows a version of the product (open housing) with DIN rail bus connector plugged in

Electronics housing, consisting of: left and right housing shells, 2 x front plate, 2 x transparent cover, intermediate element, metal foot catch and spring, open housing, 6-pos. (2 x 3-pos.), width: 35 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Labels for additional labeling as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • DIN rail bus connector as an option
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2869812
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4017918953089
Weight per Piece (excluding packing) 66.750 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback