Electronic housing - ME 22,5 OT-MKDSO SET GN S66 - 2869278

No picture available

Upper part, Upper part, Color: green, Width: 22.5 mm, Constructional height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Large assembly area
  • Low design width with a high number of positions
  • Same PCB geometry for all design widths
  • Recessed labeling areas
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Cost savings thanks to easy device production
  • Material and part identification embossed on the housing (recyclability)
  • Metal foot catch
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Electronic components can be partially removed
  • Functional earth ground contact (EMC) integrated in the housing base

Key Commercial Data

Orderkey 2869278
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918927424
Weight per Piece (excluding packing) 39.950 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback