Wireless module - RAD-ISM-900-SET-BD-BUS-ANT - 2867270

Bidirectional, wireless, 900 MHz transmission system (America), made up of 2 transceivers (transmitter and receiver) and two antennas with connecting cable

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Two omnidirectional antennas (optional)
  • Additional transceivers can be added to configure repeater systems
  • No additional parameterization or programming required
  • Two pre-programmed transceivers that automatically communicate with each other
  • Individual transceivers are listed under Class I, Division 2
  • Operates in the license-free 902 - 928 MHz ISM band
  • The integrated bus foot enables connection to additional I/O modules
  • Frequency hopping spread spectrum
  • Each transceiver has 1 analog input (4 ... 20 mA) and 2 digital inputs (5 ... 30 V AC/DC), as well as 1 analog output and 2 digital outputs, for direct connection to compatible sensors and actuators and for data transmission in both directions
  • Status of the wireless connection via a relay (RF link)
Logo Logo

Key Commercial Data

Orderkey 2867270
Packing unit 1 pc
Catalog page Page 665 (IF-2011)
GTIN 4017918929602
Weight per Piece (excluding packing) 659.000 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback