Inline terminal - IB IL 24 PWR IN/2F-D-2MBD-PAC - 2863821

The illustration shows the version IB IL 24 PWR IN-PAC

Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (main and segment voltage) and diagnostics, transmission speed 2 Mbaud

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Supply of the 24 V main voltage UM
  • Feed-in or provision of the 24 V segment voltage US
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2863821
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 267 (AX-2009)
GTIN 4017918977726
Weight per Piece (excluding packing) 44.000 g
Custom tariff number 85389091