I/O module - IB IL 24 SDIO 4/4/1 - 2863740

Digital input/output module, protection type IP20, 4 safe digital inputs, 4 safe relay outputs, 1 safe relay output or 1 safe output for the segment circuit

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Digital input/output module, IP20 degree of protection, four safety-oriented digital inputs, four safety-oriented digital outputs, one fail-safe relay output or one safety-oriented output for the segment circuit

Logo

Key Commercial Data

Orderkey 2863740
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 108 (AX-2009)
GTIN 4046356046343
Weight per Piece (excluding packing) 444.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback