Inline function terminal - IB IL TEMP 4/8 RTD-2MBD - 2862916

Inline analog input terminal, 8 channels, RTD (resistance temperature detector), 2, 3-conductor connection system, transmission speed 2 Mbaud

Price:

Overview

Technical data

Accessories

Downloads

Product Description

This terminal block provides you with an inexpensive 8-channel input module for resistive temperature sensors.
The module supports platinum and nickel sensors in acc. with DIN and SAMA directives. With the platinum sensors, not only Pt 100, Pt 500 and Pt 1000 are supported, but also the Pt 10000 (e.g. from building automation) and numerous other measuring sensors. The sensors are connected using the 2 or 3-wire system.
The measured temperature is displayed via 16-bit values per channel (2 x 4 channels in process data multiplex) or via 16 bits per channel with PCP communication.
Software library CD "CD AS SW LIB" contains function blocks and sample programs for analog value processing.
The Inline terminal can be identified using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Zack marker strip ZBF 6... or Zack marker sheet ZBFM 6... can also be used for labeling the terminal points.

Your advantages

  • Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
  • 8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
  • Connection of sensors in 2 and 3-wire technology
  • Communication either via process data or parameter channel (PCP)
  • The channels are parameterized independently of one another via the bus system
  • Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
  • Measured values can be represented in three different formats
  • Temperature and resistance measurement in the millisecond range
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2862916
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 77 (AX-2007)
GTIN 4017918974763
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback