Inline terminal - IB IL 24 DI 8/T2 - 2860439

Inline digital input terminal block, without accessories, 8 inputs, input in acc. with EN 61131-2/Type 2, 24 V DC, 4-wire connection method

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital Inline input module is specially designed for the connection of digital signals in acc. with type 2 limit values following EN 61131-2, as supplied, for example, by certain limit switches and proximity switches. The I/Os can be connected with the Inline IB IL SCN-8-CP plug. Sensors can be connected using 2, 3 or 4-wire systems.
The Inline terminal can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the proven ZBFM-6... Zack strip for labeling the terminal points.

Your advantages

  • 8 digital inputs corresponding to type 2 limit values, according to EN 61131-2
  • Connection of sensors in 2, 3, and 4-wire technology
  • Maximum permissible load current per sensor: 250 mA
  • Maximum permissible load current from the terminal: 2 A
  • Diagnostic and status indicators
Logo

Key Commercial Data

Orderkey 2860439
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 63 (AX-2007)
GTIN 4017918861087
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback