Inline terminal - IB IL 400 ELR 1-3A-2MBD - 2855525

Inline power-level terminals, electronic direct starter

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS Inline power-level terminals enable standard three-phase motors to be switched, protected, and monitored via INTERBUS.
The terminals in the product range are available as direct and reversing starters in electronic and electromechanical versions.
Each power-level terminal is equipped with electronic motor protection and provides the same advantages as the INTERBUS motor starter, such as motor current monitoring, overcurrent protection, and quick shutdown according to IEC. The integrated controller supports motor current parameterization via INTERBUS in the performance ranges from 15 W to 1.5 kW and 0.1 kW to 3.7 kW.
As with all Inline automation terminals, the power-level terminals can be snapped on and mounted on a DIN rail without tools.
Labeling is carried out directly on the module using the familiar zack marker strip and a snap-on label with large-surface labeling option.
Additional features include:
- Mains voltage up to 400 V AC 3~
- Mains output power: electronic: 15 W to 1.5 kW, electromechanical version: 0.1 kW to 3.7 kW
- Manual local operation without bus supported
- Can be extended with brake function as an option
- Thermal motor monitoring using Inline thermistor terminal

Your advantages

  • Integrated electronic motor protection in accordance with IEC 60947-4
  • Manual mode via hand-held operator panel possible
  • Safe isolation
  • Diagnostic and status indicators
  • Motor current monitoring

Key Commercial Data

Orderkey 2855525
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 309 (AX-2009)
GTIN 4046356044950
Weight per Piece (excluding packing) 528.630 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback