Base strip - MSTBO 2,5/ 4-G1R GYWH - 2853938

Header, nominal current: 12 A, rated voltage (III/2): 320 V, mounting: Soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Headers for ME/ME MAX electronics housing
  • 5 mm pitch
  • 2 to 4-pos.
  • Plug-in direction orthogonal to the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 2853938
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
GTIN 4017918458300
Weight per Piece (excluding packing) 2.660 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback