Surge protection plug - PT 2X2-HF-24 DC-ST - 2839729

The illustration shows the version PT 2x2-HF-12 DC-ST

Protective plug PT with HF protective circuit for two 2-core floating signal circuits. Nominal voltage: 24 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • Maximum ease of maintenance thanks to the two-piece design
  • Base element remains an integral part of the installation
  • Protection for fieldbus systems, PROFIBUS, and signal circuits with 3 to 5-wire technology
  • Consistent plug-in signal circuit protection
  • Impedance-neutral disconnection of plug for test and maintenance purposes
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2839729
Packing unit 10 pc
Catalog page Page 91 (C-6-2015)
GTIN 4017918607210
Weight per Piece (excluding packing) 22.320 g
Custom tariff number 85363010