Surge protection plug - PT 4X1- 5DC-ST - 2838306

Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 5 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • Installed in conjunction with the PT 4x1...-BE base element
  • Maximum ease of maintenance thanks to the two-piece design
  • Base element remains an integral part of the installation
  • Consistent plug-in signal circuit protection
  • Protection for four conductors with common reference potential
  • Impedance-neutral disconnection of plug for test and maintenance purposes
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2838306
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 83 (C-6-2015)
GTIN 4017918182694
Weight per Piece (excluding packing) 21.070 g
Custom tariff number 85363010