Frequency inverter - IBS IP 400 ME-VFD 1-3A DI4 - 2836939

INTERBUS variable frequency drive, 1.5 kW, IP54 protection, without sheet-steel lower part

Variable frequency drive, 4 digital inputs, IP54 protection, for connecting an asynchronous motor, without lower part of the housing

Price:

Overview

Technical data

Accessories

Downloads

Product Description

>> Replacement product (module electronics) for motor starter: 28 36 939 IBS IP 400 VFD 1-3A DI 4/4 without lower part of housing
27 32 871 IBS IP 400 MBH - see motor starter accessories) <<
The motor starter modules enable three-phase standard motors to be switched via INTERBUS and are available with two housing variants.
The standard housing with IP54 protection is especially suited for direct use in conveyor technology machines and systems, whereas the stainless steel variant with IP67 protection is designed for installation in food industry systems.
Given that they are available in various versions, INTERBUS motor starters cover the most important applications.
The 1- and 2-channel motor starters enable direct drives to be controlled and there are reversing load versions for applications involving different drive directions.
If different speeds are required, the variable frequency drives provide the appropriate control, reliably connected with a motor connection line of up to 5 meters.
Additional features include:
- Easy installation and plug-in connections
- Replaceable module electronics
- Power networking:
Motor starter 400 V AC/20 A
Variable frequency drive 500 V AC/20 A
- Comprehensive status and diagnostics displays on the module
- Startup without bus possible with manual operate function (with VFD also via RS-232)
- Initiator inputs for the connection of sensors
- Stainless steel housing which is extremely resistant to cleaning agents
- Sheet-steel housing, ideal for use in systems, with plug-in cable feed-throughs for pre-assembled cables.

Logo

Key Commercial Data

Orderkey 2836939
Packing unit 1 pc
Catalog page Page 427 (AX-2009)
GTIN 4017918161422
Weight per Piece (excluding packing) 4,700.000 g
Custom tariff number 85044090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback