Inline terminal - IB IL 24/230 DOR4/W - 2836421

Inline digital output terminal block, without accessories, 4 relay PDT contacts, gold contacts, 5 - 253 V AC, 3 A

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station. It has four relay PDT contacts led out floating. The terminal can be used in the field of low voltage and AC. When using the terminal in AC applications, observe the applicable regulations and safety instructions!
Features
- Safe isolation in acc. with EN 50178
- Floating connection for four actuators
- Nominal current at output: 3 A
- Total current of terminal: 4x 3 A = 12 A
- Diagnostics and status display

Your advantages

  • Safe isolation
  • Floating connections for 4 actuators
  • Nominal current at the output: 3 A
  • Total current of the terminal: 3 A
  • Diagnostic and status indicators
Logo

Key Commercial Data

Orderkey 2836421
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 71 (AX-2007)
GTIN 4017918160159
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback