Relay Module - PR2-RSP3-LV-230AC/4X21AU - 2834795

The figure shows the 24 V DC version

Preassembled relay modules with spring-cage connection, consisting of a relay base, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor module, and retaining bracket. Input voltage: 230 V AC, four PDTs with gold-plated contacts, 5 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • With DC types, freewheeling diode is integrated in relay
  • Relay with detectable manual operation and status LED
  • Logical contact arrangement thanks to 1/3-level relay base
  • Mechanical switch position indicator
  • 4 PDT types with multi-layer gold contacts

Key Commercial Data

Orderkey 2834795
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 395 (C-7-2013)
GTIN 4017918996314
Weight per Piece (excluding packing) 141.240 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback