Relay Module - PR2-RSC3-LV-120AC/4X21AU - 2834740

The figure shows the 24 V DC version

Preassembled relay modules with screw connection, consisting of: Relay socket, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor module, and retaining bracket. Input voltage: 120 V AC, four PDTs with gold-plated contacts, 5 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Relay with detectable manual operation and status LED
  • With DC types, freewheeling diode is integrated in relay
  • Mechanical switch position indicator
  • Logical contact arrangement thanks to 1/3-level relay base
  • 4 PDT types with multi-layer gold contacts

Key Commercial Data

Orderkey 2834740
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 397 (C-7-2015)
GTIN 4046356044561
Weight per Piece (excluding packing) 117.580 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback