Relay connectors - ST-REL3-KG 24/ 1/SO38 - 2829564

Relay connector for high inrush currents, contacts (AgCdO+capacitive W): medium to large loads, 1 N/O contact, input voltage 24 V DC, max. inrush current 10 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Can be snapped onto standard EN DIN rails
  • Clear terminal marking using Phoenix Contact labeling material
  • Modular DIN-rail mountable EMG housing with 17.5 mm design width
  • User-friendly plug-in housing
  • Easy maintenance
Logo

Key Commercial Data

Orderkey 2829564
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 470 (C-7-2015)
GTIN 4017918078515
Weight per Piece (excluding packing) 43.790 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback