Inline terminal - IB IL 24 DI 2-2MBD - 2819066

The illustration shows the version IB IL 24 DI 2

Inline digital input terminal block, without accessories, 2 inputs, 24 V DC, transmission speed 2 Mbaud, 4-wire connection method



Technical data



Product Description

The digital Inline input terminals are designed for the connection of digital signals as are supplied from control switches, limit switches or proximity switches.
All the typical applications are covered by the standard automation terminals.
The I/O equipment is connected by a simple or an extended Inline connector, depending on the number of channels. The multi-wire connection method is available in both cases.
The Inline terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the proven ZBFM-6... Zack strip for labeling the terminal points.

Your advantages

  • Connections for 2 digital sensors
  • Connection of sensors in 2, 3, and 4-wire technology
  • Maximum permissible load current per sensor: 250 mA
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2819066
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 62 (AX-2007)
GTIN 4017918818500
Weight per Piece (excluding packing) 38.000 g
Custom tariff number 85389091


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback