Signal conditioner - MCR-CLP-UI-I-4 - 2814058

MCR passive isolator, loop-powered, for electrical isolation of analog signals, with configurable input, output signal: 4..20 mA

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • No separate supply voltage
  • 4 … 20 mA output
  • Electrically isolated input
  • Configurable input
  • Zero/span adjustment (±2 %)
Logo

Key Commercial Data

Orderkey 2814058
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 409 (IF-2011)
Weight per Piece (excluding packing) 130.000 g
Custom tariff number 85437090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback