Signal conditioner - MINI MCR-SL-U-UI-SP - 2811213

The figure shows a version with a screw connection

MCR 3-way isolation amplifier, with configurable input/output, for electrical isolation and conversion of analog signals up to 30 V, with spring-cage connection, order configuration

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Power supply possible via the foot element (TBUS)
  • Low power consumption
  • Up to 12 signal combinations can be configured using DIP switches
  • 30 V DC signals to create standard analog signals
  • Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of 24 V or
  • 3-way isolation
Logo Logo Logo

Key Commercial Data

Orderkey 2811213
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 96 (C-7-2015)
Weight per Piece (excluding packing) 60.300 g
Custom tariff number 85437090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback