Surge protection device - TT-SLKK5-S- 48DC - 2809610

The illustration shows version TT-SLKK5-S- 5 DC

Modular terminal block with suppressor diode as surge voltage protection between clamping connector and DIN rail, separate ground connection, nominal voltage: 48 V DC, mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Modular terminal blocks with screw connection technology
  • Protective element between the feed-through terminal block and the metal mounting foot
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2809610
Packing unit 50 pc
Catalog page Page 99 (C-6-2013)
GTIN 4017918101299
Weight per Piece (excluding packing) 19.300 g
Custom tariff number 85363030

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Service


Handling of PT-IQ

Simple construction and fast wiring with PLUGTRAB PT-IQ intelligent surge protection.


Surge protection for measurement and control technology

Learning module on surge protection for measurement and control technology.


PLUGTRAB PT-IQ

Learning module on PLUGTRAB PT-IQ, the intelligent surge protection system.

  • Create PDF
  • Recommend
  • Feedback