Surge protection device - PT-IQ-2X2-48DC-PT - 2801265

The figure shows the PT-IQ-2x2-24DC-PT version

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for two 2-wire floating signal circuits.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Surge protection system
  • Multi-level state monitoring
  • Collective message about supply and remote module
  • System supplied via DIN rail bus
  • Up to 28 protection modules per supply module
  • Maximum ease of maintenance thanks to the two-piece design
  • Codable plug
  • Impedance-neutral disconnection of plug for maintenance purposes
  • Base element remains an integral part of the installation
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2801265
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 76 (C-6-2015)
GTIN 4046356766487
Weight per Piece (excluding packing) 151.800 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Service


Handling of PT-IQ

Simple construction and fast wiring with PLUGTRAB PT-IQ intelligent surge protection.


Surge protection for measurement and control technology

Learning module on surge protection for measurement and control technology.


PLUGTRAB PT-IQ

Learning module on PLUGTRAB PT-IQ, the intelligent surge protection system.

  • Create PDF
  • Recommend
  • Feedback