Surge protection device - PT-IQ-3-PB+F-UT - 2800994

The figure shows the PT-IQ-1x2-24DC-UT version

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for three signal wires with common reference potential. Indirect grounding via gas-filled surge arrester. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Surge protection system
  • Multi-level state monitoring
  • Collective message about supply and remote module
  • System supplied via DIN rail bus
  • Up to 28 protection modules per supply module
  • For HF applications, thanks to high transmission speeds
  • Maximum ease of maintenance thanks to the two-piece design
  • Codable plug
  • Impedance-neutral disconnection of plug for maintenance purposes
  • Base element remains an integral part of the installation
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2800994
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 79 (C-6-2015)
GTIN 4046356667425
Weight per Piece (excluding packing) 133.700 g
Custom tariff number 85363010