Surge protection device - PT-IQ-2X1+F-12DC-UT - 2800781

The figure shows the PT-IQ-1x2-24DC-UT version

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for two signal wires with common reference potential. Indirect grounding via gas-filled surge arrester.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Surge protection system
  • Multi-level state monitoring
  • Collective message about supply and remote module
  • System supplied via DIN rail bus
  • Up to 28 protection modules per supply module
  • Maximum ease of maintenance thanks to the two-piece design
  • Codable plug
  • Impedance-neutral disconnection of plug for maintenance purposes
  • Base element remains an integral part of the installation
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2800781
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 75 (C-6-2015)
GTIN 4046356645287
Weight per Piece (excluding packing) 137.200 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback