Type 2 surge protection replacement module - VAL-SQ SE 300-277/480Y /TS - 2800380

Surge protection device for 277/480 V AC Wye configurations typically used as service entry protection. Protects across all phases and directions. NEMA rated enclosure provides a monitor with surge counter, status LEDs and audible alarm with remote monitor capability. Hybrid Sine Wave Tracking provides 360 kA surge protection.

Price:

Overview

Technical data

Downloads

Product Description

Surge protection device for service entrance protection of 277/480 V AC, 220/380 V AC, 230/400 V AC and 240/415 V AC Wye systems with 300 kA protection. Protects across all phases in all directions.

Your advantages

  • Optional disconnect switch
  • UL 1449, 3rd edition, September 2009
  • Optional 10-mode protection for sensitive electronics
  • Filter for sine wave tracking

Key Commercial Data

Orderkey 2800380
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 75 (TT-2011)
GTIN 4046356564700
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85363090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback