Type 3 surge protection device - MT-2PE/S-120AC - 2788935

The illustration shows version MT 2-PE/S-230 AC

DIN rail module with surge protection for power supply units, optical power and fault display, for mounting on NS 35/7.5. Nominal voltage: 120 V AC, housing width: 50 mm.

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2788935
Packing unit 5 pc
Note Made to Order (non-returnable)
GTIN 4017918071981
Weight per Piece (excluding packing) 1.190 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback