Distributed I/O device - FLX ASI 3.0 DIO 4/4 M12-2A - 2773474

AS-i digital input/output module, AB slave, 4 digital inputs, 24 V DC, 2, 3 and 4-conductor connection method, 4 digital outputs, 24 V DC, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The digital Fieldline M12 AS-Interface input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using M12 plugs using the SPEEDCON connection method.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique.

Your advantages

  • Tool-free connection to AS-Interface using penetration technique
  • Optimized for direct mounting and DIN rail mounting
  • M12 connection technology with SPEEDCON fast locking system for the I/Os
Logo

Key Commercial Data

Orderkey 2773474
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 313 (C-8-2013)
GTIN 4046356178464
Weight per Piece (excluding packing) 245.000 g
Custom tariff number 85176200