An error occured while your request was computed

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
The terminal is used to operate IO-Link-compatible sensors and actuators (devices). It is also used to acquire digital signals.
IO-Link is the standard for consistent communication from the controller to the lowest field level. In IO-Link communication, the process data is forwarded during parallel service data transmission.
IO-Link is a point-to-point connection between an IO-Link port and the sensor or actuator. IO-Link technology uses the familiar signal technology of the 0 V and 24 V binary interface in order to transmit data using pulse modulation. IO-Link offers full backward compatibility with standard sensors/actuators.
Using this terminal, IO-Link-compatible devices from any manufacturer can be operated on INTERBUS, PROFIBUS, and PROFINET.

Your advantages

  • Flexible power supply concept
  • Diagnostic and status indicators
  • Directly accessible address encoding switch
  • Consistent connection via M12 connectors
Logo Logo

Key Commercial Data

Orderkey 2773380
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 289 (C-8-2013)
GTIN 4046356498494
Weight per Piece (excluding packing) 340.000 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback