I/O module - IB ST ZF 24 BDO 8/3 - 2750701

The illustration shows version IB ST 24 BDO 8/3

INTERBUS-ST digital output module, 8 outputs, 24 V DC, 250 mA, 3-wire connection method, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS ST standard digital output modules
The digital INTERBUS output modules are designed for the connection of digital actuators, such as electromechanical valves, contactors or lamps.
In addition to the standard IB ST 24 BDO modules, the range is rounded off by modules with extended functionality.
The scope of functions provided by the standard models covers the majority of applications. On top of this, several modules provide additional electronic functions, such as:
- Output channels in up to four electrically isolated groups
- Separate electronic short-circuit protection for each output channel
- Higher output current, which are needed in individual applications.
All the typical advantages of INTERBUS-ST handling, such as multi-wire connection methods and plug-in electronics are provided by both product lines.

Key Commercial Data

Orderkey 2750701
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918139797
Weight per Piece (excluding packing) 4.700 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback