Distributed I/O device - ASI IO SL DIO 4/2/2 - 2741105

AS-i digital input/output module, 2 digital inputs, 24 V DC, 2, 3-wire connection method, 2 digital outputs, 24 V DC, 0.5 A, 2-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital AS-Interface S-Line input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using M8 connectors.
The modules are connected to AS-i with an M12 connector. With the aid of the separate 27 41 19 2 ASI CC CAB SL FCAB PWR adapter cable an S-Line module can be connected to the AS-i flat-ribbon cable.
AS-i IO code 3
AS-i ID code 0
Digital inputs: 2
Digital outputs: 2
Operating current from AS-i: 50 mA
Sensor current up to 200 mA total
Actuator current up to 0.5 A per output

Logo

Key Commercial Data

Orderkey 2741105
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 305 (AX-2005)
GTIN 4017918466961
Weight per Piece (excluding packing) 125.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback