Safety module - IBS RL 24 SDIO 4/4/8-LK - 2737520

Digital input/output module, protection type IP67, 4 safe digital inputs, 4 safe digital outputs, bus connection: Ruggedline fiber optic cables

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Digital input/output module, IP67 degree of protection, four safety-oriented digital inputs, four safety-oriented digital outputs, bus connection: Ruggedline fiber optic cables

Your advantages

  • SIL 3 according to IEC 61508/EN 61508
  • PL e according to EN ISO 13849-1
  • SILCL 3 according to EN 62061
Logo

Key Commercial Data

Orderkey 2737520
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 108 (AX-2009)
GTIN 4046356042871
Weight per Piece (excluding packing) 1,988.200 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback