Distributed I/O device - FLS IB M12 DI 8 M12 - 2736013

The stand-alone device for INTERBUS has 8 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 600 mA.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

This device is used for digital signal acquisition.

Your advantages

  • Flexible power supply concept
  • Short-circuit and overload protection
  • Diagnostic and status indicators
  • SPEEDCON fast locking system
  • Consistent connection via M12 connectors
Logo

Key Commercial Data

Orderkey 2736013
Packing unit 1 pc
Catalog page Page 270 (C-8-2015)
GTIN 4017918899639
Weight per Piece (excluding packing) 310.000 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback