I/O module - IB L2 BOX 24 DIO2/2/4 M12-2A-D - 2732787

The figure shows version IB L2 BOX 24 DIO 2/2/4 M12-2A

Digital input/output module, 2 digital inputs, 24 V DC, 4-wire connection method, 2 digital outputs, 24 V DC, 2 A, 3-wire connection method, IP65/67 protection, with cross connected inputs or outputs

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS-Loop 2 input/output modules with IP67 protection make it possible to connect digital sensors and actuators to INTERBUS-Loop 2 using M12 connectors.
The module is linked to INTERBUS-Loop 2 like the supply voltage, using the QUICKON fast connection system.

Key Commercial Data

Orderkey 2732787
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918173395
Weight per Piece (excluding packing) 234.250 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback